Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

High Power RF Terminations up to 6GHz

Experience unparalleled performance with Pasternack’s high-power RF terminations boasting 4.3-10, 7/16DIN, and N-type connectorized designs. Engineered to perfection, these terminations offer a maximum frequency range of up to 6GHz and power levels soaring up to 50W. Whether in rigorous industrial settings or high-demanding environments, rest assured of consistent and reliable operation with our cutting-edge terminations.

Effectively Terminate RF Signals in High-Power Applications with RF Dummy Loads

Check Mark

Availability

Pasternack’s RF terminations are in-stock and ready to ship with no minimum order quantities.

Check Mark

Broad Compatibility

Compatible with 4.3-10, 7/16DIN, and N-type connectorized designed for versatility in various setups.

Check Mark

High Power Ratings

Maximum power ratings up to 5W, 10W, and 50W (CW) deliver robust performance even in high-power applications.

High Power RF Terminations Features

Exceptional VSWR Performance

Achieve VSWR performance as low as 1.25:1, ensuring minimal signal reflection and maximum signal transfer.

Enhanced Thermal Management

Stable operating temperatures for prolonged lifespan and reliable performance in demanding environments.

Robust Construction for Harsh Environments

Engineered with ruggedized materials and IP-rated enclosures to withstand harsh environmental conditions.

Precise Frequency Specification

Provides reliable operation within specified frequency bands, minimizing signal loss and maximizing system efficiency.